IESNA:LM-63-2002
[TEST]P955659
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-750-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65257
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7656.7 9586.8 11331.7 12682.5 13784 14407.2 14700.3 14804.7 15333.6 16465.4
18334.9 20696.3 23020.5 24876.6 26500.2 27982.4 28918.8 29158 28582 27123.4
24179.3 19089.5 15758 13197.9 10452.6 7353.5 4833.8 3388.7 2644.3 2283.9
2071.6 1741.5 1475.4 512 249.3 40.4 0
7656.7 9654.2 11416 12790.3 13800.9 14484.7 14835 14932.7 15370.6 16391.3
18119.3 20433.5 22714 24634.1 26274.6 27756.7 28868.3 29269.2 28902 27665.8
25206.7 20504.3 16394.6 13767.2 11055.5 8017.1 5271.8 3557.2 2728.5 2364.7
2091.9 1768.5 1488.9 633.3 266.1 50.5 0
7656.7 9570 11298.1 12685.9 13767.2 14552.1 14986.6 15171.9 15515.5 16431.7
17903.7 19958.6 22148.1 24078.3 25637.9 26884.3 28053.1 28622.4 28477.6 27490.6
25513.3 22282.8 17762.3 14609.3 11917.9 8973.8 5992.6 3981.6 2944.1 2445.6
2159.2 1879.6 1610.2 1229.5 626.5 74.1 0
7656.7 9570 11247.5 12632 13787.4 14673.3 15266.2 15576.1 15899.5 16606.9
17701.6 19295 21188.1 23003.7 24465.6 25664.8 26672 27487.2 27706.2 27382.8
26193.7 23987.3 20888.3 17219.9 13767.2 10698.5 7481.5 4790.1 3267.5 2486
2145.8 1862.8 1589.9 1266.6 889.3 347 0
7656.7 9287 10914 12335.6 13555 14632.9 15491.9 16061.2 16425 16984.1
17893.6 19062.5 20575 22114.4 23498.9 24691.3 25661.5 26523.8 27136.9 27302
26975.2 25971.4 24024.4 21080.3 17641 14127.6 10526.7 6939.2 4358.9 2923.9
2230 1980.7 1721.3 1313.7 885.9 276.2 0
7656.7 9138.8 10607.5 11992 13272 14457.7 15535.7 16387.9 16967.3 17509.6
18190.1 19166.9 20298.8 21642.8 22997 24344.4 25489.7 26385.7 27062.8 27622
28056.5 27911.7 27302 25917.5 23525.8 20426.8 16441.8 12608.4 8478.6 5234.7
3395.5 2320.9 1680.9 1017.3 512 134.7 0
7656.7 8855.9 10132.5 11436.2 12702.7 13945.7 15144.9 16212.7 17098.7 17809.4
18530.3 19318.5 20184.2 21262.2 22498.4 23899.7 25341.5 26732.7 27965.6 29050.2
30037.2 31121.9 31610.3 31913.5 31846.1 30471.7 27847.7 23667.3 18136.2 12285
7090.8 3681.8 1879.6 1084.7 528.9 181.9 0
7656.7 8640.3 9664.3 10782.7 11941.4 13036.2 14211.8 15353.8 16451.9 17422
18392.2 19291.6 20106.8 20986 21908.9 22899.3 24048 25348.2 26769.7 28278.8
29926 32290.7 34200.7 35366.2 36693.4 37653.5 37778.1 36487.9 33132.9 27702.8
20184.2 13026.1 6639.4 2708.3 966.8 188.6 0
7656.7 8252.9 8973.8 9809.2 10725.4 11695.5 12682.5 13659.4 14626.2 15619.9
16660.8 17624.2 18671.8 19766.5 20905.1 22047 23313.6 24735.1 26308.2 28090.2
30171.9 33328.3 36461 38606.7 41345.4 44569 48018.4 50319.1 49827.3 45195.6
35659.3 23118.2 9805.8 2994.6 943.2 195.4 0
7656.7 8185.5 8903 9671.1 10536.8 11453 12389.5 13322.5 14245.5 15182
16105 17061.6 18072.2 19166.9 20298.8 21474.4 22781.4 24226.5 25843.4 27686
29764.3 33105.9 36262.2 38586.5 41513.8 45027.2 48793.2 51191.6 50736.8 45812
35447.1 21676.5 8306.8 2294 741.1 168.4 0
7656.7 7929.5 8300.1 8798.6 9401.6 10058.4 10722 11419.3 12140.2 12867.8
13602.1 14360.1 15124.7 15933.2 16802.2 17721.8 18732.4 19877.7 21258.8 22835.3
24755.3 27807.2 30121.4 32405.3 35191.1 38542.7 41689 43053.2 41628.3 36194.9
26719.2 14872.1 4288.1 899.4 299.8 67.4 0
7656.7 7740.9 7949.7 8249.5 8663.9 9111.9 9600.3 10102.2 10610.9 11153.2
11682.1 12190.7 12716.2 13238.3 13790.8 14373.5 14986.6 15731 16593.4 17711.7
19328.6 21336.3 22703.9 24233.2 26062.3 28056.5 29417.4 28942.4 26564.2 22104.3
15963.5 8168.7 2664.5 795 272.9 64 0
7656.7 7572.5 7602.8 7740.9 7966.6 8199 8505.5 8808.7 9108.5 9421.8
9694.6 9940.5 10146 10334.7 10466 10550.2 10634.5 10691.7 10786 11005
11530.5 11840.4 11897.7 12012.2 12190.7 12352.4 11911.1 10513.2 8519 6312.6
4291.5 2432.1 1219.4 515.4 249.3 87.6 0
7656.7 7218.8 6959.4 6824.6 6811.2 6865.1 6956 7057.1 7127.8 7171.6
7168.2 7084 6952.7 6767.4 6521.5 6221.7 5861.2 5487.3 5143.7 4823.7
4493.6 4200.6 3954.7 3752.5 3577.4 3398.8 3176.5 2876.7 2462.4 1906.6
1387.8 1020.7 707.4 454.8 259.4 74.1 0
7656.7 6892 6417.1 6208.2 6157.7 6201.5 6295.8 6396.8 6447.4 6433.9
6363.2 6238.5 6056.6 5830.9 5568.2 5298.7 5019.1 4739.5 4463.3 4160.1
3853.6 3577.4 3375.3 3254 3206.8 3213.6 3206.8 3112.5 2880.1 2492.7
1896.5 1307 916.2 603 299.8 67.4 0
7656.7 6636 6063.4 5837.7 5847.8 5975.8 6117.3 6208.2 6214.9 6154.3
6036.4 5868 5669.2 5440.2 5197.6 4958.5 4705.8 4439.7 4166.9 3914.2
3722.2 3557.2 3446 3375.3 3314.6 3243.9 3132.7 3018.2 2876.7 2651
2307.4 1812.3 1189.1 656.9 313.3 67.4 0
7656.7 6390.1 5800.6 5649 5743.3 5918.5 6056.6 6124 6097 5992.6
5830.9 5638.9 5416.6 5197.6 4965.2 4739.5 4584.6 4399.3 4166.9 3981.6
3857 3691.9 3432.5 3227.1 3092.3 2960.9 2826.2 2691.5 2570.2 2459
2327.7 2115.4 1731.4 1327.2 778.1 188.6 0
7656.7 6252 5662.5 5578.3 5740 5908.4 6046.5 6086.9 6022.9 5857.9
5659.1 5433.4 5190.9 4975.3 4790.1 4685.6 4561 4433 4308.4 4032.1
3786.2 3590.9 3395.5 3213.6 3024.9 2859.9 2698.2 2550 2395 2216.5
2041.3 1883 1650.6 1424.9 997.1 387.4 0
7656.7 6134.1 5574.9 5564.8 5743.3 5905 6026.3 6039.8 5942.1 5763.6
5537.9 5288.6 5066.3 4860.8 4722.7 4604.8 4453.2 4247.7 4065.8 3846.9
3678.4 3489.8 3304.5 3136.1 2994.6 2849.8 2694.8 2536.5 2351.2 2145.8
1920.1 1721.3 1465.3 1108.2 734.3 306.5 0
7656.7 6066.7 5531.1 5561.4 5756.8 5915.1 6022.9 6002.7 5878.1 5665.9
5403.1 5157.2 4948.4 4790.1 4715.9 4537.4 4261.2 3941.2 3813.2 3705.4
3513.4 3365.2 3237.2 3048.5 2907 2795.9 2651 2479.2 2273.8 2048.1
1802.2 1694.4 1458.6 953.3 693.9 424.4 0
7656.7 6053.3 5504.2 5564.8 5760.2 5921.9 6019.6 5992.6 5841 5601.9
5335.8 5093.2 4887.7 4790.1 4675.5 4449.8 4045.6 3779.5 3712.1 3580.7
3412.3 3230.4 3058.6 2927.3 2846.4 2775.7 2644.3 2482.6 2287.2 2061.5
1822.4 1883 1502.4 1003.8 764.7 283 0
7656.7 6053.3 5500.8 5574.9 5763.6 5925.2 6016.2 6002.7 5854.5 5605.2
5335.8 5089.9 4884.4 4793.4 4665.4 4436.4 4015.3 3782.9 3729 3577.4
3402.2 3203.5 3062 2886.8 2863.3 2775.7 2640.9 2482.6 2300.7 2058.2
1829.1 1856.1 1290.1 1037.5 754.6 272.9 0
